![](https://cdn2.webdamdb.com/1280_ovtEwQOf5ed0.jpg?1604981073)
Thermoplastic, Heavy Cast Aluminum Cover Spec Grade Mounting Plate, Gray
460026P
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Heavy Cast Aluminum Cover Mounting Plate for Decorator/Ground Fault Circuit Interruptor,
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adapter, frame, and cover are heavy cast aluminum.
- No. 8-32 screws hold assembly firmly in place.
- Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).
- Mortar keys provide positive holding means within wall.
- Neoprene gasket seals cover to frame. Moisture and dust cannot enter enclosure.
- Two keys provided for lock.
- Purchase enclosure and mounting plate separately.
- Mounts on 4 in. or 4-11/16 in. box.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Finish | Satin | ||
UPC Number | 785007179200 | ||
Country Of Origin | United States | ||
Wall Plate Type | Custom | ||
Application Sector | Commercial, Industrial | ||
Standard | UL Listed | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Weatherproof Cast Cover |
Dimensions
Product Width US | 6.59 in | ||
Product Height US | 7.19 in |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Box Mounted | ||
Number of Outlets | 1 |
Resources
Installation Instructions
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1