![](https://cdn2.webdamdb.com/1280_gNA2ZEqMEGP5.jpg?1604981133)
Cast Weatherproof Cover Single Pole Toggle Switch, Gray
CA1GS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cast Weatherproof Cover,Toggle with 15A 120VAC Single-Pole Toggle Switch (Cat.#660) Included, Vertical - 1 Self Closing Lid
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Finish | Matte | ||
UPC Number | 785007264449 | ||
Country Of Origin | India | ||
Features | Weatherproof | ||
Wall Plate Type | Custom | ||
Application Sector | Commercial, Residential | ||
Standard | UL Listed | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Weatherproof Cover |
Dimensions
Product Width US | 2.8 in | ||
Product Height US | 4.5 in |
Technical Information
Amperage | 15 A | ||
Indoor/Outdoor | Outdoor | ||
Mounting Type | Box Mounted | ||
Number of Outlets | 1 |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1