![](https://cdn2.webdamdb.com/1280_ga1myuTrB545.jpg?1604981141)
Cast Weatherproof Decorator/GFCI Horizontal Cover, Self-Closing, White
CA26WH
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cast Weatherproof Cover Decorator or Ground Fault Circuit Interruptor Horizontal, 1 Self Closing Lid
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007248371 | ||
Country Of Origin | India | ||
Features | Weatherproof | ||
Wall Plate Type | Custom | ||
Application Sector | Commercial, Residential | ||
Standard | UL Listed | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Weatherproof Cover |
Dimensions
Product Width US | 4.56 in | ||
Product Depth US | 0.125 in | ||
Product Height US | 2.8 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 143223 | ||
cULus Listed | Yes |
Technical Information
Indoor/Outdoor | Outdoor | ||
Mounting Type | Box Mounted | ||
Orientation | Horizontal | ||
Number of Outlets | 1 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How do you replace the cover springs?
The spring hinges on this cover are not replaceable by hand. If the cover is still under warranty, contact our Technical Support team for assistance with getting it replaced.
Pass & Seymour products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-06-15
Is there a CAD file associated with this product?
We have this 2D drawing showing the overall dimensions of the cover
Date published: 2024-03-06
Bazaarvoice SAP Hybris Integration Version 2.8.1