![](https://cdn2.webdamdb.com/1280_Q29Yx3oibm81.jpg?1604981128)
Cast Weatherproof Cover Single Receptacle, Vertical, Gray
CA7GV
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof Cover 1 Gang Single Receptacle Vertical 1 Self Closing Lid
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Finish | Matte | ||
UPC Number | 785007264319 | ||
Country Of Origin | India | ||
Features | Weatherproof | ||
Wall Plate Type | Custom | ||
Application Sector | Industrial | ||
Standard | UL listed | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Weatherproof Cover |
Technical Information
Indoor/Outdoor | Outdoor | ||
Mounting Type | Box Mounted | ||
Orientation | Vertical | ||
Number of Outlets | 1 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1