Thermoplastic Cover, Gray with Black Gasket
3726SC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof Cover, Decorator or Ground Fault Circuit Interrupter, Horizontal Self Closing Flip Lid, Colonial with Gasket
Application Sector
Commercial
- Commercial
- Residential/Commercial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Finish | Matte | ||
UPC Number | 785007771725 | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Custom | ||
Application Sector | Commercial, Residential | ||
Standard | UL, CSA | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Wall Plate Accessories |
Dimensions
Product Width US | 4.688 in | ||
Product Depth US | 0.945 in | ||
Product Height US | 2.875 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus ListingNumber | 143222 | ||
cULus Listed | Yes | ||
CSA File Number | 17695 |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Box Mounted | ||
Number of Outlets | 1 |
Resources
Cutsheet
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What are the RVIA specs for screws, 2 or 4 ea to mount the 3726-scbk to the outside of a coach?
This cover can be mounted using 2 or 4 screws.
Date published: 2022-11-10
Bazaarvoice SAP Hybris Integration Version 2.8.1