text.skipToContent text.skipToNavigation

Thermoplastic Cover, Gray with Black Gasket

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof Cover, Duplex Horizontal, Self Closing Flip Lid, with Gasket
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Broadest line in the industry.
  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).
  • 3780 Series have two flip lids.
  • 3726 Series have a single flip lid.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Finish Matte
UPC Number 785007771558
Country Of Origin Mexico
Features Weatherproof
Wall Plate Type Custom
Application Sector Commercial, Industrial
Standard UL listed
Warranty Type 1-Year Limited Warranty
Type Weatherproof Cover
Dimensions
Product Width US 4.68 in
Product Height US 2.8 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus ListedĀ  Yes
CSA File NumberĀ  17695
Technical Information
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;