![](https://cdn2.webdamdb.com/1280_cNOZorlGqdy7.jpg?1604981167)
Discontinued - Clock Hanger Receptacles, Recessed with Brass Wall Plate, 15A, 125V
S3733
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clock Hanger Recessed Receptacle with Brass Wall Plate 15A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brass | ||
UPC Number | 785007496703 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | UL 498 |
Dimensions
Product Width US | 2.74 in | ||
Product Depth US | 1.88 in | ||
Product Height US | 4.478 in |
Technical Information
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG |
Resources
Cutsheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1