text.skipToContent text.skipToNavigation

3-Gang Thermoset Wall Plate, 3 Decorator Openings, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plate Plastic 3-Gang Sierraplex Without Line
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Molded of non-combustible mar-proof material.
  • Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
  • Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
  • Individually wrapped with color-matching screws.
  • Resistant to discoloration, grease, oil, solvent, and moisture.
  • Nominal thickness, .070 inch.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
Finish Matte
UPC Number 785007680096
Country Of Origin Mexico
Construction Plastic
Wall Plate Size Standard Size
Wall Plate Type Decorator
Application Sector Commercial, Residential
Standard CSA, UL514
Warranty Type 1-Year Limited Warranty
Type Wall Plate
Dimensions
Product Width US 6.375 in
Product Depth US 0.2 in
Product Height US 4.5 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Thickness 0.07 in
Number of Gangs 3
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Orientation Vertical

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I am looking for SPO263W, does an jumbo or oversized exist for the 3 and 4 gang SP line?

Asked by: Anonymous
The 3 and 4 gang version of the plate is not available in jumbo or oversized.
Answered by: Wiremold Tech Support
Date published: 2023-03-29
  • y_2024, m_9, d_27, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SP263I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT