![](https://cdn2.webdamdb.com/1280_gYHWCfrIcTd8.jpg?1604981592)
![](https://cdn2.webdamdb.com/1280_gVSIPgcF8eY2.jpg?1604982252)
![](https://cdn2.webdamdb.com/1280_UthsnOUPKt71.jpg?1604982177)
![](https://cdn2.webdamdb.com/1280_0CtMoQyOZi59.jpg?1604982247)
![](https://cdn2.webdamdb.com/1280_sJcWlkKbC24.jpg?1604982236)
![](https://cdn2.webdamdb.com/1280_AOrsdHcazB98.jpg?1604982164)
Trademaster® 15A/125V NAFTA-Compliant Tamper-Resistant Duplex Receptacle, Ivory
3232TRNAI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
15A/125A NAFTA-Compliant Trademaster® Tamper-Resistant Duplex Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
UPC Number | 785007007893 | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL 498 |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.0 in | ||
Product Height US | 4.2 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Phase | Three | ||
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 12 AWG | ||
Voltage | 125.0 V |
Resources
Cutsheet
Brochure
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this device rated for 20amp feed- through?
Yes, the P&S Legrand 15A receptacles are designed with a 20A feed through capability.
They can be installed on a 20A branch-circuit so long as they are not the only device on that circuit.
NEC 2008 210.21(B) (3)
Date published: 2020-06-01
Can this rec have two separate circuits on it?
Yes, it has split circuit tabs in between the terminals that can be removed.
Date published: 2020-02-05
installed a 3232tr-bkcc14 outlet, have power to the unit, and leaving the unit, power on the lug, but, will not energize any devices.
Thank you for your question regarding Legrand receptacle 3232TRNABKCC14. I would double check your wiring and if everything is correct. It is difficult to trouble shoot this without more details. I would suggest calling and talking to Technical Support to better determine what the issue is. They can be reached at:
Pass & Seymour Legrand products
1.800.223-4162 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Date published: 2018-04-12
Bazaarvoice SAP Hybris Integration Version 2.8.1