![Outlet](https://cdn2.webdamdb.com/1280_Ib0S8uN1uhm412ax.jpg?1632856602)
Trademaster® 15A 125V Self-Grounding Duplex Receptacle, Brown
3232S
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
15A/125A Trademaster® Duplex Receptacle
Application Sector
Commercial
- Commercial
- Residential
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
Finish | Matte | ||
UPC Number | 785007323269 | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Self-Grounding | ||
Application Sector | Commercial, Residential | ||
Standard | UL498, CSA C22.2 No. 42 | ||
Type | Outlet |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 0.96 in | ||
Product Height US | 3.31 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Temperature Rating | -30° - 60° C | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 12 AWG | ||
Indoor/Outdoor | Indoor |
Resources
Cutsheet
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1