![](https://cdn2.webdamdb.com/1280_AZn4YgzIMsD6.jpg?1604980938)
Trademaster® 15A 125V Tamper-Resistant 8-Hole/Push Wire Duplex Receptacle, Brown
880TR
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Our Pass and Seymour TradeMaster receptacles combine a traditional look with reliable, time-tested operation for any residential application. This receptacle is also outfitted with our patented automatic shutter system to prevent young children from inserting common objects, such as hairpins or keys. The shutters release when a plug is inserted. Required by the National Electrical Code (NEC). For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Meets 2008 National Electrical Code Tamper-Resistant requirements.
- High-impact resistant thermoplastic construction.
- Extra-long strap.
- Quickloop wire looping aid.
- Long-term blade retention.
- Extra-large circuit break-off tabs.
- Side-access push wire release.
- Ultrasonic welding of face to back body.
- Traditional contoured face (3232 models).
- Self-grounding models provide automatic ground clip.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
UPC Number | 785007008388 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Outlet Type | Commercial, Indoor, Residential, Tamper-Resistant | ||
Application Sector | Residential | ||
Standard | UL498, CSA C22.2 No. 42 | ||
Type | Outlet |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Connection | Push wire | ||
Number of Wires | 3 | ||
Temperature Rating | -30° - 60° C | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 AWG | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125.0 V | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1