text.skipToContent text.skipToNavigation

LS Series Fan Speed Control, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Decorator Slide Fan Control, Preset/3-Speed/5A
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tough impact-resistant thermoplastic housing.
  • Power-failure memory.
  • Superior heat management: no time wasting break off tabs.
  • Exclusive screw-pressure-plate back wire terminals eliminates wire nuts.
  • Can be used with patented Snap-In Light Module (sold seperately).

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
UPC Number 785007158076
Country Of Origin China
Features Fan Control
Application Sector Residential
Standard UL Listed
Warranty Type 1-Year Limited Warranty
Type Fan Speed Control
Dimensions
Product Width US 1.74 in
Product Depth US 1.28 in
Product Height US 4.185 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Operating Cycles 100000
Connection Back-wire screw & pressure plates
Contact Rating 120VAC
Amperage 5 A
Number of Poles Single Pole
Wire Size #14 - #10 AWG
Input Voltage 120 V
Indoor/Outdoor Indoor
Mounting Type Box
Connection Type Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;