![](https://cdn2.webdamdb.com/1280_M5NAKkQb6G01.jpg?1604981346)
LS Series Dual Fan Speed Control/Dimmer, Black
LSDC163PBKV
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007238853 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | UL Listed | ||
Type | Dimmer |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Operating Cycles | 100000 | ||
Amperage | 1.6 A | ||
Number of Poles | Single Pole | ||
Wattage | 300 W |
Resources
Cutsheet
Supporting Document
Installation Instructions
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this switch be wired downline from an existing 3-way? I saw an earlier answer that directed the dimmer be placed on the hot side of a 3-way toggle and provided wiring instructions for the rest. Can the order of the two controls be switched?
This light/fan dual controller has to be on the HOT side of your 3way.
Date published: 2022-07-19
I agree with others who have said your wiring diagram is super confusing. The diagram doesn't show any wires going to the light and the fan, only the wires from the power supply. Can you give provide a better diagram?
For a single pole application, one yellow wire would be connected to your light and one red wire is connected to your fan.
For a 3way application, the yellow and red wires are traveler wires. Your light and fan would be connected to the 3way switches and the other end of your circuit.
Pass & Seymour products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2024-01-27
I have a fan/light fixture on a 3-way switch. It has 2 red, 2 black &1 green. I think the single black is hot and know the green is gnd. No wires are labelled. How do I tell how the other black and two reds get wired to the 2 red & 1 yellow on the switch?
We would recommend that you either use a volt meter to determine your wiring, consult with an electrician, or contact Technical Support:
Pass & Seymour products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2023-07-18
Will this control two separate sets of dimmable LED lights (no fan on circuit)?
No, this device is not designed to control two lighting circuits. We do not have a dual LED dimmer available.
Date published: 2021-06-03
What are the practical differences between the Legrand dual dimmer switch model # LSDC163PLAV and dimmer switch model # LSCLDC163PLACCV4? In the latter model number, what do the extra characters “CL” and “CCV4” represent?
The dimmer on the LSDC163PLAV is for Incandescent lights only and the LSCLDC163PLACCV4 is for Incandescent, CFL, and LED lights. The V or CCV4 is for the packaging(V is for our clear vision pack).
Date published: 2021-01-18
Is the light dimmer on this switch rated for led lights?
No, it is rated for Incandescent lights only. The LSCLDC163PBK is rated for Incandescent, and CFL/LED bulbs as well.
Date published: 2020-08-05
Hi, can I use this switches for an extractor and led lamps instead of fan/led lamps? Thank you.
This dimmer side of the dual controller is not rated for LED lamps/bulbs. It is for incandescent only and the remaining side is for fan control.
Date published: 2020-06-15
LSDC163PWV. What led light blubs will and are compatible with my fan that will work from this dimmer please
The dimmer should work with most CFL/LED retro fit bulbs without issues and attached is our tested bulb list.
Date published: 2020-05-14
Bazaarvoice SAP Hybris Integration Version 2.8.1