text.skipToContent text.skipToNavigation

LS Series Fan Speed Control, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Decorator Slide De-Hummer Control, 4-Speed, 1.6A
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tough impact-resistant thermoplastic housing.
  • Power-failure memory.
  • Superior heat management: no time wasting break off tabs.
  • Device comes with wired leads.
  • Can be used with patented Snap-In Light Module (sold seperately).

Specifications

General Info
Product Line Pass & Seymour
Color White
UPC Number 785007157864
Country Of Origin China
Application Sector Residential
Standard UL Listed
Type Dimmer
Dimensions
Product Width US 1.74 in
Product Depth US 1.28 in
Product Height US 4.185 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Operating Cycles 100000
Amperage 1.6 A
Number of Poles Single Pole

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;