![](https://cdn2.webdamdb.com/1280_AN5IdehIKD24.jpg?1604981629)
Flexcor® Support Grips Standard Duty, Split Lace, Locking Bale (Universal Eye), Cable Diameter 3.00 - 3.49 in.
FS300LB
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FS300LB: Standard Duty, Split Lace, Locking Bale (Universal Eye), Cable Diameter 3.00 - 3.49 inches, Bale Length 18-in, Mesh Length 26-in, Break Strength 5280 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Split lace support grips are used when the end of the cable cannot easily be accessed and the support grip is intended for permanent installation.
- Split lace support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 18: Mesh Length: 26
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007983609 | ||
Country Of Origin | Mexico | ||
Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Technical Information
Maximum Cable Range | 3 in | ||
Minimum Cable Range | 3.49 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1