![](https://cdn2.webdamdb.com/1280_Yn1jwJKRyY61.jpg?1604981639)
Flexcor® Support Grips Standard Duty, Split Rod, Single Eye, Cable Diameter 1.75 - 1.99 in.
FR175U
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FR175U: Standard Duty, Split Rod, Single Eye, Cable Diameter 1.75 - 1.99 inches, Bale Length 14-in, Mesh Length 20-in, Break Strength 2640 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Split rod support grips are used when the end of the cable cannot be easily accessed and the installation is temporary.
- Split rod support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 14: Mesh Length: 20
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007982916 | ||
Country Of Origin | Mexico | ||
Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Technical Information
Maximum Cable Range | 1.75 in | ||
Minimum Cable Range | 1.99 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1