![](https://cdn2.webdamdb.com/1280_VioZNwnnAC48.jpg?1604981251)
Tamper-Resistant Floor Box Brass Cover
TM1542TRCF
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
High-profile Brass Cover, fits any floor finish - including carpeting, linoleum, tile floors includes 885 15A, 125A Decorator Duplex receptacle and will accept any decorator device. Cover includes captive screws to prevent loss.For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Tamper-Resistant shutters let plugs in, keep other things out.
- Durable construction, impact, and scratch resistant PVC construction.
- Standard Decorator opening that accepts GFCI, TVSS, DataCom, or other Decorator devices.
- Auto/Clamps and knockouts on both sides of box.
- Meets UL514(c) scrub water exclusion test.
- Threaded device mounting holes.
- Simple mounting box, fits into a 4 3/4 inch hole and mounts with 3 screws included.
- Ready for low-voltage wiring, drill guides on underside of cover.
- UL and cUL Listed. Captive screws on TM1542 Series -- screws will not be lost -- new.
- Made in USA.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brass | ||
UPC Number | 785007013085 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | UL listed |
Dimensions
Cubic Capacity | 38 inĀ³ |
Listing Agencies / 3rd Party Agencies
cULus ListedĀ | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Number of Outlets | 1 |
Resources
Cutsheet
Supporting Document
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is tm1542trcf supplied with 6.5 “ diameter floor cover
Hello,
Part number TM1542TRCF will include a cover with a dimension of 6.5''. Please review the attached photo.
Best Regards,
Technical Support
Date published: 2023-11-02
Can I get just a lid for the TM1542? I have two of these boxes and one of them is missing the lid. On the backside of the lid is says "For use With TM1542 Floorbox Cover. It also says "Removable". I don't need the whole assembly just the hinged lid. Tx
This is only available as a complete unit. The door is not sold separate.
Date published: 2022-10-25
Bazaarvoice SAP Hybris Integration Version 2.8.1