Pin & Sleeve Watertight 100A 125V/250V Receptacle
PS4100R12W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Triple-Pole, 4-Wire, Pin and Sleeve Receptacle. 100A, 125/250V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and guaranteed IEC 309 compatibility.
- Arrives ready to wire, with cord grip open and cable-ready. Terminal screws come backed out and ready to wire. Front and back body require no disassembly prior to assembly.
- Nylon construction for highimpact and corrosion resistance.
- Nickel-plated brass pins provide extracorrosion resistance without sacrificing electrical conductivity.
- Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
- Natural-rubber grommets provide watertight protection at cable entry.
- Combination-head screws for added convenience and quick installation.
- Revolutionary, hinged cord grip for durable performance and ease of installation.
- Cover with integral neoprene gasket provides watertight seal.
Specifications
General Info
Color | Gray | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Standard | UL Listed | ||
UPC Number | 785007041002 |
Dimensions
Product Height US | 6.6 in | ||
Product Length US | 5.6 in | ||
Product Width US | 5.2 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 151348 | ||
cULus Listed | Yes |
Technical Information
Amperage | 100 A | ||
Number of Poles | 3-Way | ||
Number of Wires | 4 | ||
Voltage | 250.0 V | ||
Wire Size | 2 AWG |
Resources
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have the PS4100R12-W receptacle and am told by my electrician it was assembled improperly. The "notch" within my receptacle does not interface with my male plug counterpart. Please confirm that the "notch" on your photo is correct.
The guide "notch" to line up with the plug should be at the bottom of the receptacle. Contact us directly if you still need assistance with this.
Pass & Seymour products
1.800.223-4185 opt 1
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-08-28
Bazaarvoice SAP Hybris Integration Version 2.8.1