Single-Pole Combination Switch and Pilot Light, Light Almond
692LAG
Pass and Seymour
Single Pole, Single Pilot light, Combination Switch, 15A, 120/125 volts. is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Pole, Single Pilot light, Combination Switch, 15A, 120/125As, White.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
- Side wire #12 and #14 AWG.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Finish | Matte | ||
UPC Number | 785007006100 | ||
Country Of Origin | Mexico | ||
Features | Combination | ||
Application Sector | Commercial, Residential | ||
Standard | UL20 | ||
Type | Combination |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.15 in | ||
Product Height US | 4.06 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Configuration | N-O | ||
Operating Cycles | 30000 | ||
Connection | Side Wire | ||
Contact Rating | 15 Amp, 120/125 VAC | ||
Amperage | 15 A | ||
Number of Poles | Single Pole | ||
Wire Size | #14 - #10 AWG | ||
Voltage | 120/125 V | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Installation Instructions
Specifications
Supporting Document
Reviews
Rated 2 out of
5
by
Papa t240 from
692 wired as night light
The hot wire shows jumpered on both sides of switch and nuetral doesn’t touch switch in diagram. How does neutral get to the light to power it? See “wired as night light” picture.
Date published: 2023-06-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the pilot light come on with the switch in the on position?
Yes, a pilot lighted switch is designed to be illuminated when the circuit is ON.
Date published: 2024-07-18
Bazaarvoice SAP Hybris Integration Version 2.8.1