Grounding Three-Way Combination Switch and Pilot Light, Light Almond
695LAG
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
3-way, Single Pilot Light, Combination Switch, 15A, 120/125As, White.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
- Side wire #12 and #14 AWG.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Finish | Matte | ||
UPC Number | 785007006186 | ||
Country Of Origin | Mexico | ||
Features | Combination | ||
Application Sector | Commercial, Residential | ||
Standard | UL20 | ||
Type | Combination |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.15 in | ||
Product Height US | 4.06 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Configuration | N-O | ||
Operating Cycles | 30000 | ||
Connection | Side Wire | ||
Contact Rating | 15 Amp, 120/125 VAC | ||
Amperage | 15 A | ||
Number of Poles | 3-Way | ||
Wire Size | #14 - #10 AWG | ||
Voltage | 120.0 V | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Wiring Instructions for the 695-LAG as a pilot light (on when lights are on, off when lights are off) with the hot line coming to the 3-way pilot box first, then to a regular 3-way box and finally to the lights.
We'd be happy to assist you in getting your device wired. Please give us a call (844-957-3783) and we can walk you through getting the device connected.
Date published: 2023-03-20
do you have a 695 that has silver contacts for a walk in cooler in 15 amp
We don't offer a different version of this device. If you'd like assistance with your application, please give us a call in Technical Support - 844-957-3783
Date published: 2023-02-10
Where can I find wiring instructions for 695-WG. I rented use is 3-way to 3-way with light indicating the circuit is closed.
The wiring diagrams for the Pilot 3way switches are attached. They will depend on which side of the 3way it is installed.
Date published: 2023-10-27
I want to purchase a Three-Way Combination Switch and Pilot Light, White 695WG but in an industrial switch. Which model fits my needs?
Hello Rob,
Unfortunately we do not have a Industrial grade equal to our Residential 695WG device at this time.
Please feel free to give us a call if you need further assistance.
legrand Contact information:
Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support.
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-03-14
will this 3 way switch pilot lite , lite while either end switch is on ,and if the other end is a standard 3 way switch. thank you for your help
Yes, the 3W Pilot light will be lit whenever the circuit is ON.
Date published: 2022-02-18
I have successfully installed my three-way switch. It functions properly from both ends. The pilot light stays lit continuously. I would prefer that it turned off with the lights. I’ve Reviewed the install instructions, but I must be missing something?
If you refer to the wiring diagram in the instructions listed under 692 series standard face the diagram labeled "wired as a night light" provides the answer to your question.
Date published: 2022-06-15
Bazaarvoice SAP Hybris Integration Version 2.8.1