![](https://cdn2.webdamdb.com/1280_N7wi59KXes61.jpg?1604981635)
Discontinued - Commercial PIR Occupancy Sensor Wall Switch, White
WSP250W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Passive Infrared Wall Switch Sensor, 1050 sq.ft. coverage, 120 VAC 60 Hz/277 VAC 60Hz, White
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 180-degree PIR Coverage
- Built in light level sensor
- LED detection indicator
- Dual-voltage model: 120/277 VAC
- 1-inch deep back body and flying leads for easy installation
- Time delay adjustment from 30 seconds to 30 minutes
- Adjustable unit sensitivity (light sensing) from 20% to 100%
- Supplied with matching TP26 nylon wall plate
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part NumberĀ | WS250W, WS-250-W | ||
Color | White | ||
UPC Number | 785007000108 | ||
Country Of Origin | China |
Listing Agencies / 3rd Party Agencies
cULus ListedĀ | Yes |
Technical Information
Sensor Type | Occupancy |
Resources
Cutsheet
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this be used in a three-way setup or is it strictly single pole?
The WSP250 is a single pole only sensor.
Date published: 2021-08-12
Can you reorder the On/Off Button Switch Cover? Thanks, Deb
Hello,
This is not a part you can order but if you contact tech support at 844-957-3783 we might be able to help.
Thank you,
Date published: 2021-04-08
Bazaarvoice SAP Hybris Integration Version 2.8.1