text.skipToContent text.skipToNavigation

1-Gang Blank Cover, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 1 Gang Blank Aluminum Cover With Gasket and Screws
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for both interior and exterior applications.
  • Universal aluminum mounting plates.
  • Gray, bronze and white models have baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
UPC Number 785007117233
Country Of Origin India
Wall Plate Type Custom
Application Sector Commercial, Residential
Standard UL Listed
Warranty Type 1-Year Limited Warranty
Type Wall Plate Accessories
Dimensions
Product Width US 2.875 in
Product Height US 4.633 in
Technical Information
Number of Gangs 1
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hi!! Is available in magnesium color?

Asked by: zenaida
No We do not have a blank plate in the Adorne collection. You can order the Magnesium Wall plate and Get 2 of our Half sized blanks that will fill that opening. 1 of these wallplates https://www.legrand.us/search.aspx?q=awp1g2mg6 2 of these blanks https://www.legrand.us/search.aspx?q=aabk1m4
Answered by: Legrand Technical Support
Date published: 2018-07-25
  • y_2024, m_9, d_2, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WPB1W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT