text.skipToContent text.skipToNavigation

2-Gang Blank Cover, Bronze

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 2 Gang Blank Aluminum Cover With Gasket and Screws
Color Bronze
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for both interior and exterior applications.
  • Universal aluminum mounting plates.
  • Gray, bronze and white models have baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.

Specifications

General Info
Color Bronze
Type Wall Plate Accessories
Finish Metallic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin India
Wall Plate Type Blank
Warranty Type 1-Year Limited Warranty
Standard UL Listed
UPC Number 785007261172
Dimensions
Product Height US 4.5 in
Product Width US 4.56 in
Technical Information
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Gangs 2
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;