Outdoor Lamp Cluster Cover for Single Gang Box, Gray
WPB12
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof 1 Gang Rectangular Cluster Cover, 2 Hole 1/2-in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Type | Wall Plate Accessories | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | India | ||
Wall Plate Type | Custom | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL Listed | ||
UPC Number | 785007116229 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 17695 |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Box Mounted | ||
Number of Gangs | 1 | ||
Number of Outlets | 1 |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1