Weatherproof One Gang Gasket, Black
GASKET2
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
1 Gang Multiuse Weatherproof Gasket 1/8-in Thick
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007215410 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | UL Listed | ||
Type | Weatherproof |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Outlets | 1 |
Resources
Cutsheet
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1