text.skipToContent text.skipToNavigation

Weatherproof Closure Plug, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Weatherproof Threaded Closure Plug 3/4-in
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable
  • Easy-To-Install
  • Weatherproof

Specifications

General Info
Product Line Pass & Seymour
Color Gray
UPC Number 785007264968
Country Of Origin India
Application Sector Residential/Commercial
Standard UL Listed
Type Weatherproof

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;