![](https://cdn2.webdamdb.com/1280_2ExOP7e7Kkn9.jpg?1604981583)
Discontinued - 120V Single Pole 3-Way Occupancy/Vacancy Sensor, Manual Operation, White
RW3U603W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by CH-250-W
Designed to replace standard single pole and multi-way (3-way, 4-way) switches and ideal for hallways, stairways, bathrooms, living and dining rooms and other areas with multiple entrances.
Recommended Substitution: CH250W
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Occupancy-based control plus multi-way operation. California Title 24 compliant.
- Two or more RW3U603 sensors connected together will allow enhanced coverage of the controlled space.
- Replaces 3-way or 4-way switches when used with other RW3U603 sensors.
- Adjustable time delay of 15 seconds, 5, 15, 30 minutes.
- Lighted switch for visibility in darkened rooms.
- Manual-ON operation.
- Adjustable light level setting of 10 to 150 fc (100 to 1500 lux). Coverage: 180 degrees, max. 600 ft.2 (56m2).
- Load: Incandescent, Fluorescent, Compact Fluorescent (CFL), Magnetic Low-Voltage (MLV) and Electronic Low-Voltage (ELV) 1/6 hp.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part NumberĀ | CH-250-W | ||
Color | White | ||
UPC Number | 785007000443 | ||
Country Of Origin | China |
Technical Information
Sensor Type | Occupancy, Vacancy | ||
Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1