![](https://cdn2.webdamdb.com/1280_oA3ikB2JgQS7.jpg?1604981047)
Discontinued - 500W 120V Incandescent Single Pole Vacancy Sensor, Ivory, CC4
RW500UICC4
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RS-250-I
Designed to replace a standard single pole light switch, this vacancy sensor is ideal for storage and utility rooms.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Lighted switch for visibility in darkened rooms.
- Automatic-ON operation.
- Fixed 5-minute time delay.
- Low-profile styling with uniform color-matched lens and device.
- Coverage: 180 degrees, max. 600 ft.2 (56m2)
- Works with most common residential lighting types.
- Load: Incandescent
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part NumberĀ | RS-250-I | ||
Color | Ivory | ||
UPC Number | 785007704983 | ||
Country Of Origin | China |
Listing Agencies / 3rd Party Agencies
cULus ListedĀ | Yes |
Technical Information
Sensor Type | Vacancy | ||
Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
will the RW500U sensor function properly with an LED load
Hello,
The RW500U is rated for Incandescent loads only. We recommend using part number RRW600UTC for LED loads.
Best Regards,
Technical Support
Date published: 2023-09-01
Bazaarvoice SAP Hybris Integration Version 2.8.1