![](https://cdn2.webdamdb.com/1280_scfP0b55AyI5.jpg?1604981360)
Medium-Duty Dead Front Connector, Black
5296BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Blade Connector 15A 125V Dead Front
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All nylon construction, provides excellent impact and chemical resistance.
- Simple turn and twist assembly for quick installation.
- Ready-to-wire from factory, saves time and money.
- All black, perfect for stage and entertainment applications.
- Internal finger grips automatically adjust to securely grip the cord jacket.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007529616 | ||
Country Of Origin | Mexico | ||
Standard | UL 498 | ||
Type | Straight Blade |
Dimensions
Product Width US | 1.53 in | ||
Product Length US | 2.34 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 1765 |
Technical Information
Connection | Wire Grounding | ||
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 4 |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1