Series 16 Protective Caps and Adapters
PSPTBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
CAM PROD PARALLEL T ADAPTER
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007308556 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | cCSAus |
Technical Information
Amperage | 400 A | ||
Wire Size | 2/0 - 4/0 | ||
Voltage | 600.0 V | ||
Environmental Conditions | Operating Temperature: Maximum continuous +75°C, minimum -40°C without impact: Flammability UL94 V2: Enclosure: NEMA Type 3R and 4 |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1