![](https://cdn2.webdamdb.com/1280_YjaG3YwXJbV7.jpg?1604981059)
20A, 250V Extra-Hard Use Hospital-Grade Angled Plug, Black and Clear
PS5466HGAN
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
STR BLD ANGLE PLUG 3W 20A 250V HG
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Angle plugs and adapters both allow for 4-position face rotation.
- Tri-drive assembly and cord-grip screws are standard on all angle adapters.
- Angle adapter (sold separately as catalog number EHU15AN) will accommodate all Pass & Seymour EHU-style Straight Blade plugs and connectors on a retrofit basis. Simply remove the straight handle body from the plug or connector face assembly, and replace with the angle adapter.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007236828 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 498 | ||
Type | Straight Blade |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 146159 | ||
cULus Listed | Yes |
Technical Information
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 18 - 10 AWG |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1