![](https://cdn2.webdamdb.com/1280_s3b1eyHst8s0.jpg?1604981169)
15A, 125V Hospital-Grade MaxGrip M3 Plug, Gray
PS8115
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
STR BLD PLUG 3W 15A125A HG
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Tough nylon construction with crush / impact resistance that exceeds hospital grade and Fed Spec requirements: arc resistance exceeds UL requirements.
- Self-hinge swings wide open to make quick, easy work of light, clean connections. Insert conductors into terminals and tighten terminal screws: close hinge housing around cord and tighten housing screws.
- Enclosed terminals provide solid, internally-clamped connections.
- Molded finger grips promote safe, sure handling.
- High-visibility yellow and orange, or gray.
- Hospital Grade version displays the Hospital Grade green dot.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 785007237412 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 498 |
Dimensions
Product Width US | 1.34 in | ||
Product Depth US | 1.21 in | ||
Product Height US | 1.83 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1