text.skipToContent text.skipToNavigation

15A, 277V Extra-Hard Use Spec-Grade Plug, Black and White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

15A, 277V Extra-Hard Use Spec-Grade Plug and White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unit arrives completely ready-to-wire, cuts installation time significantly.
  • Nylon housing provides impact and chemical resistance.
  • Rugged two-piece cord grip provides more uniform cord retention.
  • Internal dust shield keeps terminals free of contaminants.
  • Tri-drive assembly screws are standard on all Specification Grade plugs and connectors.
  • All 3-wire terminals located on the same plane, allows for quick wire termination from any angle.
  • Heavy-duty brass alloy blades and contacts, resist heat rise, provide excellent conductivity.
  • Cord-grip screws recessed to protect installer against screwdriver head slippage.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Black
UPC Number 785007237375
Country Of Origin Mexico
Application Sector Commercial
Standard UL 498
Type Straight Blade
Dimensions
Product Width US 1.516 in
Product Length US 1.752 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Wires 3
Amperage 15 A
Number of Poles Double Pole
Wire Size 18 - 10 AWG
Voltage 277.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;