![](https://cdn2.webdamdb.com/1280_cEVCuSZnhQT5.jpg?1604981604)
15A 125V Commercial Spec-Grade Duplex Receptacle, Back and Side Wire, Brown
CRB5262
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Construction Spec Grade Duplex Receptacle Back and Side Wire 15A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face and thermoplastic back body.
- 8 hole internal screw-pressure-plate back wire terminals accept #10 - #14 AWG solid or stranded copper or copper-clad conductors.
- Terminal compartments isolated from each other for positive conductor containment.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
Finish | Matte | ||
UPC Number | 785007210149 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Application Sector | Commercial | ||
Standard | UL498, CSA C22.2 No. 42 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.322 in | ||
Product Depth US | 0.78 in | ||
Product Height US | 2.635 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Temperature Rating | -40° - 60° C | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Indoor/Outdoor | Indoor |
Resources
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are comm spec grad outlets listed to face up
Thank you for your inquiry. We recommend checking your local electrical code to determine receptacle orientation requirements.
Date published: 2024-07-17
Is there a limitation to how many wires I can land on a duplex receptacle or can I land as many as there is holes and terminal locations? A receptacle has 4 stab in locations and two terminals on each side so 8 wires and a ground?
Hello,
Yes, you would be able to connect up to 8 wires to this receptacle but they would all need to be the same gauge wire.
Thank you,
Date published: 2024-04-03
I would like to use 15amp outlets with a 20amp outlet (in a specific area) on a 20amp circuit. Can the feed through system on 15 amp receptacles CRB52621 take the possible load from 20amp outlet downstream?
Yes
Date published: 2023-12-16
I am wanting to replace a receptacle outlet that has 3 black and 3 white wires and a ground wire is the crb526w receptacle with back and side connectors the correct one to buy if not please advise what the correct receptacle outlet to buy
Yes, the CRB5262W is a "back and side wire" receptacle
Date published: 2022-02-21
Is the outlet CRB5262 RoHS3 compliant? (no pthalates)
Thank you for your inquiry. We are currently evaluating our products for conformance with the material restrictions of RoHS 3. As soon as we are aware of our status, we will communicate that to you.
CRB5262 RoHS2 compliant
Date published: 2019-06-27
Bazaarvoice SAP Hybris Integration Version 2.8.1