20A 125V Commercial Spec-Grade Duplex Receptacle, Back and Side Wire, Ivory
CRB5362I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Construction Spec Grade Duplex Receptacle Back and Side Wire 20A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
- Triple-wipe brass contacts ensure lasting, positive contact with plug blades.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face and thermoplastic back body.
- 8 hole internal screw-pressure-plate back wire terminals accept #10 - #14 AWG solid or stranded copper or copper-clad conductors.
- Terminal compartments isolated from each other for positive conductor containment.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Color | Ivory | ||
Type | Outlet | ||
Finish | Matte | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL 498, FEDSPEC | ||
UPC Number | 785007210224 |
Dimensions
Product Depth US | 0.78 in | ||
Product Height US | 2.635 in | ||
Product Width US | 1.322 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Indoor/Outdoor | Indoor | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG |
Resources
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the Auto Ground Clip feature qualify this product as Self-Grounding?
Hello Dave, Yes the auto ground clip allows for the device to self-ground when installed
Date published: 2024-01-19
What is the withstand or AIC rating of a standard, commercial, and/or spec grade receptacles?
Here is what we have always referred to – UL508A – industrial control panels – which are typically assemblies of Listed products. We suggest that you review with your AHJ to be sure he accepts this logic.
FYI – below is only a portion of the devices rated – entire table not shown.
Standard Receptacle 10KA
Date published: 2022-09-23
Model CRB5362WCP6. Does your UL File (E140596) show this receptacle was evaluated fro use with STRANDED wire? I find CRB5362 but not CRB5362WCP6 in UL directory. Can you confirm that these are the same models? What is the WCP6 mean?
The CRB5362 and CRB5362WCP6 are the same receptacle and have the same UL listings.
W - White
CP - Contractor pack
6 - Needs to be ordered in a multiple of 6
Date published: 2024-04-11
Why is there a difference in the description for a construction grade receptacle such as a CRB5362-I and a specification grade receptacle in your submittal information. Are they ( CRB5362-I) specification grade ?
Yes, the CRB5362I receptacles are FSUL(Federal Specification, WS596) listed.
Date published: 2021-12-09
Do have to wrap the wire around screws and tighten or can you put the wire in the terminal hole and then tighten screw?
The CRB5362W is both "back and side wire", so you can terminate your wires either way.
Date published: 2021-09-14
"Internal screw-pressure-plate back wire terminals" -- Does this mean smash-plates or just stab-in holes? I need something that can be easily used with stranded wire.
The CRB5362W has the internal pressure that applies pressure to the wire when the terminal screw is tightened down. It does not have stab in hole option.
Date published: 2021-07-13
Why do your spec sheets for a 5362 receptacle show they are NEMA WD1 & WD6 compliant, but the cutsheets for the 5362A & CRB5362 don't? Do these not comply or are they just not on the cutsheet? If they do comply can I get something in writing that shows
Both of these receptacles comply with Nema WD1 & WD6 as stated at the bottom of each of the attached catalog pages.
Date published: 2021-05-04
Bazaarvoice SAP Hybris Integration Version 2.8.1