![](https://cdn2.webdamdb.com/1280_2N0QDaqGDEI5.jpg?1604981389)
20A 125V Industrial Extra Heavy Duty Spec-Grade Duplex Receptacle, Back and Side Wire, Brown
5362A
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Industrial Extra Heavy-Duty Spec Grade Duplex Receptacle Back and Side Wire 20A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One-piece brass mounting strap with integral ground.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Two drive screws anchor strap to back body and face.
- Exclusive patented feature, circuit label on face allows permanent circuit identification.
- .036 inch thick, brass, triple-wipe power contacts for lasting retention.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Oversized #10 deep tri-drive head brass terminal and ground screws.
- Exclusive patented feature, external screw-pressure-plate back wire clamp on ground terminal for faster, easier installation.
- External screw-pressure-plate back wire clamps with #10 brass terminal screws for visual assurance of a good connection.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
UPC Number | 785007528107 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Application Sector | Commercial, Industrial | ||
Standard | cULus UL498, CSA C22.2 No. 42 | ||
Type | Outlet |
Dimensions
Product Width US | 1.625 in | ||
Product Depth US | 0.9 in | ||
Product Height US | 2.75 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Connection | Back and side wire | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Indoor/Outdoor | Indoor | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this a NEMA 5-20R outlet? It looks like it, but doesn't say so in the specification, so I just want to make sure it matches the spec.
Yes, this is a Nema 5-20R rated receptacle(20A/125V).
Date published: 2021-11-11
In search of an Ivory 20a 125v duplex receptacle. Nema WD 1, heavy duty industrial grade
The 5362AI would meets the specifications you are looking for in Ivory.
Date published: 2021-01-13
is this device "weatherproof / water resistant equal to Hubbell HBL5362-WR??
The 5362AGRY is not weather-resistant. WR5362GRY would be our equal if your looking for 20A, WR receptacle in GRAY.
Date published: 2020-04-24
Bazaarvoice SAP Hybris Integration Version 2.8.1