text.skipToContent text.skipToNavigation

15A 125V Construction Spec-Grade Tamper-Resistant Duplex Receptacle, Back and Side Wire, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 59ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Tamper-Resistant Hard Use Spec Grade Receptacle, Back and Side Wire, 15A, 125V
Color White
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dual mechanical shutter system to help prevent insertion of foreign objects.
  • AC receptacles available in 15 and 20A, 125V.
  • Easily accessed break-off line-contact connecting tab for fast and easy split-circuit wiring.
  • Backed-out tri-drive brass terminal screws for faster installation.
  • Internal screw-pressure-plate back and side wire capability.
  • Two back wire holes for additional wiring flexibility.
  • .032 inch thick brass triple-wipe power contacts.
  • Two drive screws anchor steel strap to back body and face where abrupt removal torque is greatest.
  • For covering patents, see www.legrand.us/patents.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
UPC Number 785007243703
Country Of Origin Mexico
Number of Receptacles 2
Outlet Type Commercial, Indoor, Tamper-Resistant
Application Sector Commercial
Standard UL498, CSA C22.2 No. 42
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.322 in
Product Depth US 1.13 in
Product Height US 2.635 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Dielectric Strength Withstands 2000V minimum
Is Tamper-Resistant Yes
Temperature Rating -40° - 60° C
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Indoor/Outdoor Indoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 58ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;