![](https://cdn2.webdamdb.com/1280_ouyrZRU3IBD0.jpg?1604981466)
20A 125V Hard Use Spec-Grade Duplex Receptacle, Back and Side Wire, Green
5362GN
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
eHard Use Spec Grade Duplex Receptacle Back and Side Wire 20A 125V Yellow
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Corrosion-resistant, plated and tabbed steel strap locked in to face and back body to resist pulling away from face/body assembly.
- Two drive screws anchor strap to back body and face where abrupt removal torque is greatest.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face.
- 8 hole internal screw-pressure-plate back wire terminals accept #10 - #14 AWG solid or stranded copper or copper-clad conductors.
- Terminal compartments isolated from each other for positive conductor containment.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Green | ||
UPC Number | 785007008500 | ||
Country Of Origin | United States | ||
Number of Receptacles | 2 | ||
Outlet Type | Commercial, Indoor | ||
Application Sector | Residential/Commercial | ||
Standard | UL 498, WC596 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 0.78 in | ||
Product Height US | 2.635 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Phase | Three | ||
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125.0 V |
Resources
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what torque rating do we use to tighten the screws which hold the wire onto the device?
Is there a cut sheet that states the torque value
Date published: 2024-05-22
Where would I find general installation instructions for standard commercial grade receptacles?
See the attached instructions for our single and duplex receptacles
Date published: 2023-10-27
Bazaarvoice SAP Hybris Integration Version 2.8.1