text.skipToContent text.skipToNavigation

20A 125V Heavy Duty Specification Grade Decorator Duplex Receptacle, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy-Duty Decorator Spec Grade Duplex Receptacle Back and Side Wire 20A 125V
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Corrosion-resistant, plated steel strap locked into assembly to prohibit strap from bending away from body.
  • Heavy-duty compact design for easier installation and long lasting performance.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Impact-resistant nylon face.
  • Terminal compartments isolated from each other for positive conductor containment.
  • All devices fit standard #26 opening wall plate.
  • Tri-drive terminal and mounting screws.
  • Auto-ground clip assures positive ground.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
UPC Number 785007785388
Country Of Origin Mexico
Number of Receptacles 2
Application Sector Commercial
Standard UL498, cUL CSA
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.322 in
Product Depth US 0.78 in
Product Height US 2.635 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Dielectric Strength Withstands 2000V minimum
Connection Back and side wire
Number of Wires 3
Temperature Rating -40° - 60° C
Amperage 20 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Indoor/Outdoor Indoor
Environmental Conditions Flammability: UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this receptacle color and sheen match the radiant line of wiring devices (in particular, the black finish)?

Asked by: CBL
Thank you for your inquiry. We suggest using Pass & Seymour part number TR26352RBK, which complements the radiant Black finish. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-03-20

Are your receptacles rated for " back stabbing" or do you need to make a hook when wiring with solid wire 

Asked by: Mikeyc
Hello Mikey, you can use the "backstabbing" method as the internal screw-pressure-plate back wire accepts #14 – #10 AWG solid or stranded wire.
Answered by: Wiremold Tech Support
Date published: 2024-07-03
  • y_2024, m_9, d_29, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_26352I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT