15A 250V Heavy Duty Specification Grade Duplex Decorator Receptacles, Black
26652BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Heavy-Duty Decorator Spec Grade Duplex Receptacle Back and Side-Wire 15A 250V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Corrosion-resistant, plated steel strap locked into assembly to prohibit strap from bending away from body.
- One-piece, brass, triple-wipe power contacts for lasting retention.
- Heavy-duty compact design for easier installation and long lasting performance.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face.
- Terminal compartments isolated from each other for positive conductor containment.
- Side and internal screw-pressure-plate back wire accepts #14 - #10 AWG solid or stranded wire.
- All devices fit standard #26 opening wall plate.
- Tri-drive terminal and mounting screws.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007785869 | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL 498 |
Dimensions
Product Width US | 1.322 in | ||
Product Depth US | 1.188 in | ||
Product Length US | 2.635 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Phase | Three | ||
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG |
Resources
Cutsheet
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1