![](https://cdn2.webdamdb.com/1280_oxq91vascUh5.jpg?1604980885)
15A 250V Heavy Duty Spec-Grade Single Receptacle, Back and Side Wire, Ivory
5651I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Heavy-Duty Spec Grade Single Receptacle Side Wire 15A 250V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Auto-ground clip assures positive ground.
- One-piece heat-treated triple-wipe brass power contacts.
- Heavy-duty, corrosion-resistant zinc-plated steel strap for added strength.
- Backed-out tr-drive steel terminal screws. Internal screw-pressure-plate back and side wire capability. Two back wire holes for increased wiring flexibility.
- One-piece brass triple-wire power contacts for lasting retention.
- For covering patents, see www.legrand.us/patents.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Finish | Matte | ||
UPC Number | 785007565119 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 1 | ||
Application Sector | Commercial | ||
Standard | UL498, CSA C22.2 No. 42 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.38 in | ||
Product Depth US | 1.08 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Temperature Rating | -40° - 60° C | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Indoor/Outdoor | Indoor |
Resources
Cutsheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1