![](https://cdn2.webdamdb.com/1280_M2RpfP8cf626.jpg?1604980977)
Discontinued - 20A 250V Heavy Duty Spec-Grade Single Receptacle, Back and Side Wire, Red
5871RED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Heavy-Duty Spec Grade Single Receptacle Back and Side Wire 20A 250V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
- One-piece heat-treated triple-wipe brass power contacts.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face and thermoplastic back body.
- Internal screw-pressure-plate back wire capable of accepting #14 - #10 AWG solid or stranded copper or copper-clad wire.
- Terminal compartments isolated from each other for positive conductor containment.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Red | ||
UPC Number | 785007587142 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 1 | ||
Application Sector | Commercial | ||
Standard | UL498, CSA C22.2 No. 42 | ||
Type | Outlet |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.093 in | ||
Product Height US | 1.68 in |
Listing Agencies / 3rd Party Agencies
cUL ListingNumber | 140596 | ||
cULus Listed | Yes | ||
cUL Listed | Yes |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Connection | Back and side wire | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Indoor/Outdoor | Indoor | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1