![](https://cdn2.webdamdb.com/1280_YetyxIrHmkZ0.jpg?1604980910)
Weather-Resistant Heavy Duty Spec Grade Receptacles, Back and Side Wire, 20A, 250V, Ivory
WR5862I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weather-Resistant Heavy-Duty Spec Grade Duplex Receptacle Back and Side-Wire 20A 250V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Auto-ground clip assures positive ground.
- WR marking on face as required by UL Standard.
- Zinc-plated steel mounting screws for greater ease of installation and removal in wet or damp locations.
- Strap tabs wrap around face to prevent strap from separating from face and back body.
- Tri-drive brass terminal screws.
- Internal screw-pressure-plate back and side wire capability.
- Two back wire holes for more wiring flexibility.
- Heavy-duty, brass strap for added strength and ground conductivity.
- UV-resistant nylon face for longer life under adverse environmental conditions.
- Two drive screws anchor strap to back body and face where abrupt removal torque is strongest.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- .032 inch thick brass triple-wipe power contacts for lasting retention.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007243192 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | UL 498 |
Dimensions
Product Width US | 1.322 in | ||
Product Depth US | 0.78 in | ||
Product Height US | 2.635 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E140596 | ||
cULus Listed | Yes |
Technical Information
Phase | Three | ||
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 250.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1