![](https://cdn2.webdamdb.com/1280_I8rJqbS5ndZ4.jpg?1604981261)
20A 125V Spec-Grade Tamper-Resistant Duplex Receptacle, Back and Side Wire, White
TR63W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant Spec Grade Receptacles, Back and Side Wire, 20A, 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Thermoplastic dual mechanism shutter system to help prevent insertion of foreign objects.
- Auto-ground clip assures positive ground.
- Extra heavy-duty brass, one-piece mounting strap with integral ground.
- One-piece, brass, triple-wipe power contacts for lasting retention.
- Strap tabs wrap around and lock down on face to prevent strap from separating from face and back body.
- Impact-resistant nylon face and back body.
- Two drive screws anchor strap to back body and face.
- Exclusive patented feature, external screw-pressure-plate back wire clamp on ground terminal for faster, easier installation.
- External screw-pressure-plate back wire clamps with #10 brass terminal screws for visual assurance of a good connection.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007268027 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant | ||
Application Sector | Commercial | ||
Standard | UL498, CSA C22.2 No. 42 | ||
Type | Outlet |
Dimensions
Product Width US | 1.625 in | ||
Product Depth US | 0.9 in | ||
Product Height US | 2.75 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Is Tamper-Resistant | Yes | ||
Temperature Rating | -40° - 60° C | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Indoor/Outdoor | Indoor |
Resources
BIM Models
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1