![](https://cdn2.webdamdb.com/1280_MG3X75HyisM7.jpg?1604980858)
20A 125V Extra Heavy Duty Hospital-Grade Duplex Receptacle, Back and Side Wire, Red
8300RED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Extra Heavy-Duty Hospital Grade Duplex Receptacle Back and Side Wire 20A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One-piece nickel-plated brass mounting strap with integral ground.
- : Protects children: patented shutter system helps prevent improper insertion of foreign objects.
- Two drive screws anchor strap to back body and face.
- Exclusive patented feature, circuit label on face allows permanent circuit identification.
- .040 inch thick, nickel-plated brass, triple-wipe power contacts for lasting retention.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Oversized #10 deep tri-drive head brass terminal and ground screws.
- Exclusive patented feature, external screw-pressure-plate back wire clamp on ground terminal for faster, easier installation.
- External nickel-plated screw-presure-plate back wire clamps with #10 brass terminal screws for visual assurance of a good connection.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Red | ||
Finish | Matte | ||
UPC Number | 785007830101 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Application Sector | Commercial, Hospital Grade | ||
Standard | cULus UL498, CSA C22.2 No. 42 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.625 in | ||
Product Depth US | 0.866 in | ||
Product Height US | 2.75 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Temperature Rating | -40° - 60° C | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Indoor/Outdoor | Indoor |
Resources
BIM Models
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is recommended torque setting for wire terminal screws on 8300 hospital grade receptacles? Need for inspection.
Thank you for your inquiry. The required torque for the terminal screws on Pass & Seymour 15, 20, and 30 Amp receptacles is 14-18 inch pounds.
Date published: 2024-07-10
I use your plugtail hospital grade outlets in all my patient rooms at hospital. I wanted to know as per your manufacture recommendations all the testing and maintenance requirements for these outlets. Thanks
It's recommended to test your receptacles after initial installation, replacement or servicing of the device. But ultimately you'll need to verify with your local code authority as it relates to frequency and specific testing requirements.
Date published: 2023-09-26
Can you get the receptacles in color Yellow or orange That are Hospital grade tamper resistant? The reason is the yellow is to represent Life Safety; Orange is critical Branch circuits; Green is Equipment Branch.
Please review the following part number regarding our Hospital Grade Tamper Resistant receptacles in the color orange.
Part #: TRIG8300
Unfortunately, we do not have a Hospital Grade TR receptacle in yellow at this time.
Best Regards,
Date published: 2023-01-12
What are your recommended testing intervals for your hospital grade receptacles?
Thank you for our question regarding Pass & Seymour Hospital Grade receptacle(Model # 8300W).
Per UL, our retention testing is done at time of manufacturing(see attached).
There are many variables that can affect the testing intervals:
- the (test interval) is typically determined by the healthcare facility's specs & standards
- the amount of use & abuse will dictate (test interval)
Please call us or email us for more information.
Pass & Seymour products
1.800.223-4162 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
tech.support@legrand.us
Date published: 2023-02-28
Bazaarvoice SAP Hybris Integration Version 2.8.1