text.skipToContent text.skipToNavigation

15A 125V Heavy Duty Hospital-Grade Compact Duplex Receptacle, Back and Side Wire, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy-Duty Hospital Grade Compact Design Duplex Receptacle Back and Side Wire 15A 125V
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant nylon face.
  • One-piece heat-treated triple-wipe brass power contacts.
  • Easily accessible break-off line contact connecting tab for split circuit wiring.
  • Corrosion-resistant, zinc-plated steel strap is locked in.
  • Internal screw-pressure-plate back wire and side wire line terminals accept #14 : #10 AWG copper or copper-clad conductors.
  • High strength thermoplastic back body.
  • Auto-ground clip assures positive ground.
  • Compact design for easy installation.
  • Tri-drive terminal and mounting screws.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Product Line Pass & Seymour
Color Brown
UPC Number 785007820010
Country Of Origin Mexico
Number of Receptacles 2
Application Sector Commercial, Hospital Grade
Standard UL498, CSA C22.2 No. 42
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.322 in
Product Depth US 0.78 in
Product Height US 3.281 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Dielectric Strength Withstands 2000V minimum
Connection Back and side wire
Number of Wires 3
Temperature Rating -40° - 60° C
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Indoor/Outdoor Indoor
Environmental Conditions Flammability: UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I WANT TO BUY THIS 8200HI MORE THAN 1500 PCS. BUT I DON'T KNOW WHERE TO BUY IT.

Asked by: LP7073
You can use the link below to find a Legrand distributor in your area: https://www.legrand.us/where-to-buy
Answered by: Legrand Technical Support
Date published: 2021-06-03
  • y_2024, m_10, d_7, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_8200H, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT