text.skipToContent text.skipToNavigation

Heavy Duty Hospital Grade Single Receptacles, Back and Side Wire, 20A, 250V, Red

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy-Duty Hospital Grade Single Receptacle Back and Side-Wire 20A 250V
Color Red
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
  • One-piece brass, triple-wipe power contacts for lasting retention.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Impact-resistant nylon face and thermoplastic back body.
  • Internal screw-pressure-plate back wire capable of accepting #14 : #10 AWG solid or stranded copper or copper-clad wire.
  • Terminal compartments isolated from each other for positive conductor containment.
  • Tri-drive terminal and mounting screws.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Product Line Pass & Seymour
Color Red
UPC Number 785007880441
Country Of Origin Mexico
Application Sector Commercial
Standard UL498, cUL/CSA C22.2 No. 42
Dimensions
Product Width US 1.32 in
Product Depth US 1.093 in
Product Height US 3.68 in
Listing Agencies / 3rd Party Agencies
cUL ListingNumber  140596
cUL Listed  Yes
Technical Information
Dielectric Strength Withstands 2000V minimum
Connection Back and side wire
Number of Wires 3
Temperature Rating -40° - 60° C
Amperage 20 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Environmental Conditions Flammability: UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;