![](https://cdn2.webdamdb.com/1280_cw9RB9ykv655.jpg?1604981613)
15A 125V Heavy Duty Hospital-Grade Duplex Receptacle, Back and Side Wire, Ivory
PS8200HI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Heavy-Duty Hospital Grade Duplex Receptacle Back and Side Wire 15A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Heavy-duty, brass strap for added strength and ground conductivity.
- Strap tabs wrap around face to prevent strap from separating from face and back body.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Two drive screws anchor strap to back body and face.
- Tri-drive brass terminal screws.
- Two back wire holes for more wiring flexibility.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
UPC Number | 785007860078 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Application Sector | Commercial, Hospital Grade | ||
Standard | UL498, CSA C22.2 No. 42 | ||
Type | Outlet |
Dimensions
Product Width US | 1.322 in | ||
Product Depth US | 0.78 in | ||
Product Height US | 2.635 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Connection | Back and side wire | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Indoor/Outdoor | Indoor | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
BIM Models
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1