![](https://cdn2.webdamdb.com/1280_YhSnbT8FwYg0.jpg?1604981074)
Miscellaneous Configurations
6810I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single Receptacle 3-Pole 3-Wire 20A 125/250V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
UPC Number | 785007681017 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 20 |
Dimensions
Product Width US | 1.38 in | ||
Product Depth US | 1.15 in | ||
Product Height US | 1.75 in |
Technical Information
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Single Pole | ||
Wire Size | 14 - 12 AWG | ||
Voltage | 125.0 V |
Resources
Cutsheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1