text.skipToContent text.skipToNavigation

PlugTail® Connectors, Right Angle with Ground Screw, Solid, 6''

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 56ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail® Connectors, Right Angle with Ground Screw, Solid, 6-inch
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
  • Large brass contacts snugly terminate on device blade terminals.
  • Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
  • Available in any wire length up to 25 inches, use Configurable Solutions to order.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
  • PlugTail™ Connector: #12 AWG, THHN, copper conductor, 6" leads, stripped, solid, for use with PlugTail Receptacles only

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007242751
Country Of Origin Mexico
Application Sector Commercial
Standard cULus UL498
Dimensions
Product Length US 6.0 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Dielectric Strength Withstands 2000V minimum
Number of Wires 3
Temperature Rating -40° - 60° C
Number of Poles Double Pole
Wire Size 12 AWG
Environmental Conditions Flammability: UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 68ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;